Techtron HPV PPS Sheet

Techtron HPV PPS Sheet

Techtron® HPV PPS is a product that is based on superior heat-resistant, chemical-resistant PPS with significantly improved slidability. Applicable for high-temperature sliding parts and high-PV value applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HPV10-525-1000

 
Part Number
HPV10-525-1000
Part NumberVolume DiscountDays to Ship
22 Day(s) or more

Loading...

  1. 1

Basic Information

Material PPS Grade Sliding Color Dark Blue
Hole Machining No Hole Machining Plate Thickness(mm) 10 Width(mm) 525
Length(mm) 1000 Specifications Standard Length Material Name Tectron HPV PPS

Please check the type/dimensions/specifications of the part HPV10-525-1000 in the Techtron HPV PPS Sheet series.