Plummer Block SN500F

Plummer Block SN500F

In order to increase the strength of plummer blocks, the SN-F shape (flat base shape) has no bolt holes for mounting, and the base is machined flat.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SN511F
SN512F
SN513F
SN515F
SN516F
SN517F
SN518F
SN519F
SN520F
SN522F
SN524F
SN526F
SN528F
SN530F
SN532F
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Width w
(mm)
Length b
(mm)
Width a
(mm)
6 Day(s) or more 50Cutting in TwoStandard Shape7013070255
6 Day(s) or more 55Cutting in TwoStandard Shape7013570255
17 Day(s) or more 60Cutting in TwoStandard Shape8015080275
6 Day(s) or more 65Cutting in TwoStandard Shape8015580280
6 Day(s) or more 70Cutting in TwoStandard Shape9517590315
6 Day(s) or more 75Cutting in TwoStandard Shape9518590320
6 Day(s) or more 80Cutting in TwoStandard Shape100195100345
6 Day(s) or more 85Cutting in TwoStandard Shape112210100345
6 Day(s) or more 90Cutting in TwoStandard Shape112218110380
6 Day(s) or more 100Cutting in TwoStandard Shape125240120410
6 Day(s) or more 110Cutting in TwoStandard Shape140270120410
6 Day(s) or more 115Cutting in TwoStandard Shape150290130445
6 Day(s) or more 125Cutting in TwoStandard Shape150305150500
6 Day(s) or more 135Cutting in TwoStandard Shape160325160530
6 Day(s) or more 140Cutting in TwoStandard Shape170345160550

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)