• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plummer Block SN600F

Plummer Block SN600F

In order to increase the strength of plummer blocks, the SN-F shape (flat base shape) has no bolt holes for mounting, and the base is machined flat.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SN611F
SN612F
SN613F
SN615F
SN616F
SN617F
SN618F
SN619F
SN620F
SN622F
SN624F
SN626F
SN628F
SN630F
SN632F
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Width w
(mm)
Length b
(mm)
Width a
(mm)
6 Day(s) or more 50Cutting in TwoStandard Shape8015080275
6 Day(s) or more 55Cutting in TwoStandard Shape8015580280
6 Day(s) or more 60Cutting in TwoStandard Shape9517590315
6 Day(s) or more 65Cutting in TwoStandard Shape100195100345
27 Day(s) or more 70Cutting in TwoStandard Shape112212100345
6 Day(s) or more 75Cutting in TwoStandard Shape112218110380
6 Day(s) or more 80Cutting in TwoStandard Shape112230110380
6 Day(s) or more 85Cutting in TwoStandard Shape125245120410
6 Day(s) or more 90Cutting in TwoStandard Shape140280120410
6 Day(s) or more 100Cutting in TwoStandard Shape150300130450
6 Day(s) or more 110Cutting in TwoStandard Shape160320160530
Quote 115Cutting in TwoStandard Shape170340160550
Quote 125Cutting in TwoStandard Shape180365170610
Quote 135Cutting in TwoStandard Shape190385180650
Quote 140Cutting in TwoStandard Shape200405190680

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)