Plummer Block SD3000, SD3100

Plummer Block SD3000, SD3100

The SD shape (standard shape, large aperture diameter, different aperture diameter) is a dedicated heavy load plummer block with a large type automatic spherical roller bearing as internal equipment. Bolt holes for mounting are set up in four locations. The labyrinth seal compatible type is appropriate for high-speed rotation due to its sealing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SD3034
SD3034G
SD3036
SD3036G
SD3038
SD3038G
SD3040
SD3040G
SD3044
SD3044G
SD3048
SD3048G
SD3052
SD3052G
SD3056
SD3056G
SD3060
SD3060G
SD3064
SD3064G
SD3068
SD3068G
SD3072
SD3072G
SD3076
SD3076G
SD3134
SD3134G
SD3136
SD3136G
SD3138
SD3138G
SD3140
SD3140G
SD3144
SD3144G
SD3148
SD3148G
SD3152
SD3152G
SD3156
SD3156G
SD3160
SD3160G
SD3164
SD3164G
SD3168
SD3168G
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Types Width w
(mm)
Length b
(mm)
Width a
(mm)
Quote 150Cutting in TwoStandard Shape160Free side315190540
Quote 150Cutting in TwoStandard Shape160Fixed Side315190540
Quote 160Cutting in TwoStandard Shape170Free side340220560
Quote 160Cutting in TwoStandard Shape170Fixed Side340220560
Quote 170Cutting in TwoStandard Shape170Free side345220560
Quote 170Cutting in TwoStandard Shape170Fixed Side345220560
Quote 180Cutting in TwoStandard Shape180Free side360230620
Quote 180Cutting in TwoStandard Shape180Fixed Side360230620
Quote 200Cutting in TwoStandard Shape200Free side400260700
Quote 200Cutting in TwoStandard Shape200Fixed Side400260700
Quote 220Cutting in TwoStandard Shape210Free side420270740
Quote 220Cutting in TwoStandard Shape210Fixed Side420270740
Quote 240Cutting in TwoStandard Shape240Free side475300820
Quote 240Cutting in TwoStandard Shape240Fixed Side475300820
Quote 260Cutting in TwoStandard Shape250Free side500320860
Quote 260Cutting in TwoStandard Shape250Fixed Side500320860
Quote 280Cutting in TwoStandard Shape280Free side550330920
Quote 280Cutting in TwoStandard Shape280Fixed Side550330920
Quote 300Cutting in TwoStandard Shape280Free side560340940
Quote 300Cutting in TwoStandard Shape280Fixed Side560340940
Quote 320Cutting in TwoStandard Shape310Free side6153701020
Quote 320Cutting in TwoStandard Shape310Fixed Side6153701020
Quote 340Cutting in TwoStandard Shape325Free side6403901060
Quote 340Cutting in TwoStandard Shape325Fixed Side6403901060
Quote 360Cutting in TwoStandard Shape340Free side6653901080
Quote 360Cutting in TwoStandard Shape340Fixed Side6653901080
Quote 150Cutting in TwoStandard Shape170Free side340220560
Quote 150Cutting in TwoStandard Shape170Fixed Side340220560
Quote 160Cutting in TwoStandard Shape180Free side365250630
Quote 160Cutting in TwoStandard Shape180Fixed Side365250630
Quote 170Cutting in TwoStandard Shape190Free side385270680
Quote 170Cutting in TwoStandard Shape190Fixed Side385270680
Quote 180Cutting in TwoStandard Shape200Free side400260700
Quote 180Cutting in TwoStandard Shape200Fixed Side400260700
Quote 200Cutting in TwoStandard Shape225Free side450290780
Quote 200Cutting in TwoStandard Shape225Fixed Side450290780
Quote 220Cutting in TwoStandard Shape240Free side475300820
Quote 220Cutting in TwoStandard Shape240Fixed Side475300820
Quote 240Cutting in TwoStandard Shape260Free side515310880
Quote 240Cutting in TwoStandard Shape260Fixed Side515310880
Quote 260Cutting in TwoStandard Shape280Free side550330920
Quote 260Cutting in TwoStandard Shape280Fixed Side550330920
Quote 280Cutting in TwoStandard Shape300Free side590370990
Quote 280Cutting in TwoStandard Shape300Fixed Side590370990
Quote 300Cutting in TwoStandard Shape325Free side6403901060
Quote 300Cutting in TwoStandard Shape325Fixed Side6403901060
Quote 320Cutting in TwoStandard Shape355Free side6904201110
Quote 320Cutting in TwoStandard Shape355Fixed Side6904201110

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)