Plummer Block SNZ200

Plummer Block SNZ200

The SNZ shape (different aperture diameter) is a type with a modified aperture size on one side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SNZ208
SNZ209
SNZ210
SNZ211
SNZ212
SNZ213
SNZ214
SNZ215
SNZ216
SNZ217
SNZ218
SNZ219
SNZ220
SNZ222
SNZ224
SNZ226
SNZ228
SNZ230
SNZ232
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Width w
(mm)
Length b
(mm)
Width a
(mm)
5 Day(s) or more 40Cutting in TwoDifferent Diameter Form6011060205
Quote 45Cutting in TwoDifferent Diameter Form6011260205
5 Day(s) or more 50Cutting in TwoDifferent Diameter Form6011560205
5 Day(s) or more 55Cutting in TwoDifferent Diameter Form7013070255
5 Day(s) or more 60Cutting in TwoDifferent Diameter Form7013570255
5 Day(s) or more 65Cutting in TwoDifferent Diameter Form8015080275
5 Day(s) or more 70Cutting in TwoDifferent Diameter Form8015580275
5 Day(s) or more 75Cutting in TwoDifferent Diameter Form8015580280
5 Day(s) or more 80Cutting in TwoDifferent Diameter Form9517590315
5 Day(s) or more 85Cutting in TwoDifferent Diameter Form9518590320
5 Day(s) or more 90Cutting in TwoDifferent Diameter Form100195100345
5 Day(s) or more 95Cutting in TwoDifferent Diameter Form112210100345
5 Day(s) or more 100Cutting in TwoDifferent Diameter Form112218110380
Quote 110Cutting in TwoDifferent Diameter Form125240120410
6 Day(s) or more 120Cutting in TwoDifferent Diameter Form140270120410
6 Day(s) or more 130Cutting in TwoDifferent Diameter Form150290130445
6 Day(s) or more 140Cutting in TwoDifferent Diameter Form150305150500
6 Day(s) or more 150Cutting in TwoDifferent Diameter Form160325160530
6 Day(s) or more 160Cutting in TwoDifferent Diameter Form170345160550

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)