Plummer Block SN300F

Plummer Block SN300F

In order to increase the strength of plummer blocks, the SN-F shape (flat base shape) has no bolt holes for mounting, and the base is machined flat.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SN311F
SN312F
SN313F
SN314F
SN315F
SN316F
SN317F
SN318F
SN319F
SN320F
SN322F
SN324F
SN326F
SN328F
SN330F
SN332F
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Width w
(mm)
Length b
(mm)
Width a
(mm)
12 Day(s) or more 55Cutting in TwoStandard Shape8015080275
15 Day(s) or more 60Cutting in TwoStandard Shape8015580280
12 Day(s) or more 65Cutting in TwoStandard Shape9517590315
12 Day(s) or more 70Cutting in TwoStandard Shape9518590320
12 Day(s) or more 75Cutting in TwoStandard Shape100195100345
12 Day(s) or more 80Cutting in TwoStandard Shape112212100345
12 Day(s) or more 85Cutting in TwoStandard Shape112218110380
12 Day(s) or more 90Cutting in TwoStandard Shape112230110380
12 Day(s) or more 95Cutting in TwoStandard Shape125245120410
12 Day(s) or more 100Cutting in TwoStandard Shape140280120410
12 Day(s) or more 110Cutting in TwoStandard Shape150300130450
12 Day(s) or more 120Cutting in TwoStandard Shape160320160530
Quote 130Cutting in TwoStandard Shape170340160550
Quote 140Cutting in TwoStandard Shape180365170610
Quote 150Cutting in TwoStandard Shape190385180650
Quote 160Cutting in TwoStandard Shape200405190680

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)