• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plummer Block SD3500, SD3600

Plummer Block SD3500, SD3600

The SD shape (standard shape, large aperture diameter, different aperture diameter) is a dedicated heavy load plummer block with a large type automatic spherical roller bearing as internal equipment. Bolt holes for mounting are set up in four locations. The labyrinth seal compatible type is appropriate for high-speed rotation due to its sealing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SD3540
SD3540G
SD3544
SD3544G
SD3548
SD3548G
SD3552
SD3552G
SD3556
SD3556G
SD3560
SD3560G
SD3564
SD3564G
SD3568
SD3568G
SD3572
SD3572G
SD3576
SD3576G
SD3640
SD3640G
SD3644
SD3644G
SD3648
SD3648G
SD3652
SD3652G
SD3656
SD3656G
SD3660
SD3660G
SD3664
SD3664G
SD3668
SD3668G
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Types Width w
(mm)
Length b
(mm)
Width a
(mm)
Quote 200Cutting in TwoDifferent Diameter Form180Free side360230620
Quote 200Cutting in TwoDifferent Diameter Form180Fixed Side360230620
Quote 220Cutting in TwoDifferent Diameter Form200Free side400260700
Quote 220Cutting in TwoDifferent Diameter Form200Fixed Side400260700
Quote 240Cutting in TwoDifferent Diameter Form210Free side420270740
Quote 240Cutting in TwoDifferent Diameter Form210Fixed Side420270740
Quote 260Cutting in TwoDifferent Diameter Form240Free side475300820
Quote 260Cutting in TwoDifferent Diameter Form240Fixed Side475300820
Quote 280Cutting in TwoDifferent Diameter Form250Free side500320860
Quote 280Cutting in TwoDifferent Diameter Form250Fixed Side500320860
Quote 300Cutting in TwoDifferent Diameter Form280Free side550330920
Quote 300Cutting in TwoDifferent Diameter Form280Fixed Side550330920
Quote 320Cutting in TwoDifferent Diameter Form280Free side560340940
Quote 320Cutting in TwoDifferent Diameter Form280Fixed Side560340940
Quote 340Cutting in TwoDifferent Diameter Form310Free side6153701020
Quote 340Cutting in TwoDifferent Diameter Form310Fixed Side6153701020
Quote 360Cutting in TwoDifferent Diameter Form325Free side6403901060
Quote 360Cutting in TwoDifferent Diameter Form325Fixed Side6403901060
Quote 380Cutting in TwoDifferent Diameter Form340Free side6653901080
Quote 380Cutting in TwoDifferent Diameter Form340Fixed Side6653901080
Quote 200Cutting in TwoDifferent Diameter Form200Free side400260700
Quote 200Cutting in TwoDifferent Diameter Form200Fixed Side400260700
Quote 220Cutting in TwoDifferent Diameter Form225Free side450290780
Quote 220Cutting in TwoDifferent Diameter Form225Fixed Side450290780
Quote 240Cutting in TwoDifferent Diameter Form240Free side475300820
Quote 240Cutting in TwoDifferent Diameter Form240Fixed Side475300820
Quote 260Cutting in TwoDifferent Diameter Form260Free side515310880
Quote 260Cutting in TwoDifferent Diameter Form260Fixed Side515310880
Quote 280Cutting in TwoDifferent Diameter Form280Free side550330920
Quote 280Cutting in TwoDifferent Diameter Form280Fixed Side550330920
Quote 300Cutting in TwoDifferent Diameter Form300Free side590370990
Quote 300Cutting in TwoDifferent Diameter Form300Fixed Side590370990
Quote 320Cutting in TwoDifferent Diameter Form325Free side6403901060
Quote 320Cutting in TwoDifferent Diameter Form325Fixed Side6403901060
Quote 340Cutting in TwoDifferent Diameter Form355Free side6904201110
Quote 340Cutting in TwoDifferent Diameter Form355Fixed Side6904201110

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)