Double Lock Valve, WB3, Tapered Thread, Screwdriver Type

Double Lock Valve, WB3, Tapered Thread, Screwdriver Type

Resin piping can be joined via single-touch connection. The "double lock structure" provides firm fixation and the "double sealing structure" eliminates leakage of water. The R screw included with this product can be connected to flexible piping.

[Features]
· Maximum allowable pressure (valve): 1.0 MPa.
· Operating temperature range (valve): -20°C to 95°C.
· Applicable fluids: Cold water / antifreeze.
· Applications: Water supply, hot water supply, heating, and snow melting.
· Easy opening and closing operation using a coin, screwdriver, wrench, etc.
· The R thread included in this product can be connected to flexible piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WB3-1310-S
WB3-1313-S
Part NumberVolume DiscountDays to ShipController Side, Plumbing Pipe Dia.
(Ø)
Nominal Dimension of Applicable Resin Pipe
6 Day(s) or more 1310A
6 Day(s) or more 1713A(15A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type One-Touch Connection
Handle Shape Driver Type Operation Method Manual Max. Operating Pressure(MPa) 1.0
Use of Antifreeze Acceptable Applicable Cross-linked Polyethylene Pipe Type PN15M / Type M for Tap Water Applicable Polybutene pipe Type J / Type J for Tap Water
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1