• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

AF1 Type Ball Valve for Washing Machine

AF1 Type Ball Valve for Washing Machine

[Features]
· Used in compact washing machines with an emergency water stopping function.
· The 90° opening and closing handle in the Ball Valve function facilitates easy operation.
· The emergency water stopping feature ensures immediate water stoppage in case the hose is disconnected.
· The connection with the water supply hose is an easy single-touch connection.
· Refined appearance due to compact size.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AF1-13
AFK1-13
Part NumberVolume DiscountDays to ShipCheck valve
6 Day(s) or more Presence
6 Day(s) or more No

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water
Ball Valve Type Standard bore Supply Side, Connection Type PJ Screw Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A)
Control Side, Connection Type One-Touch Connection Handle Shape 90° Switch Handle Ball Seat PTFE
Operation Method Manual Max. Operating Pressure(MPa) 0.75 Hose for Applicable Washing Machine JEM1206
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)