FF2 Type (Full-Bore) Ball Valve, Full-Bore Compact, Green T Handle

FF2 Type (Full-Bore) Ball Valve, Full-Bore Compact, Green T Handle

A newly launched compact full bore ball valve with a shorter face‐to‐face dimension. Features improved pressure resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FF2-T13
FF2-T20
FF2-T25
FF2-T32
FF2-T40
FF2-T50
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
6 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)
6 Day(s) or more 3/4B(20A)3/4B(20A)
6 Day(s) or more 1B(25A)1B(25A)
6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)
6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
6 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape T Handle Operation Method Manual Max. Operating Pressure(MPa) 4.2
Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)