• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

CB2 Type, Ball Valve with Check Valve, Rc Screw × G Screw

CB2 Type, Ball Valve with Check Valve, Rc Screw × G Screw

Space-saving due to integrated design with built-in check valve. Easy to install piping, even to thin water heaters. Moreover, construction is easy because piping and heat-retention work can be carried out with the handle removed.

Part Number

Configured Part Number is shown.

Part Number
CB2-13M-S
CB2-20M-S
CB2-2013M-S
Part NumberVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
6 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)
4 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)
6 Day(s) or more Reduced Bore3/4B(20A)[1/2B] 1/2B(15A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type Rc Screws Control Side, Connection Type G Thread Handle Shape Adjustable Length T-shaped Handle
Ball Seat PTFE Operation Method Manual Max. Operating Pressure(MPa) 1.0
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)