CB5 Type, Ball Valve with Check Valve, Rc Screw × Rc Screw

CB5 Type, Ball Valve with Check Valve, Rc Screw × Rc Screw

Space-saving due to integrated design with internal check valve. Easy to install piping, even to thin water heaters. What is more, construction is easy because you can perform piping and heat-retention work with the handle removed.

Part Number

Configured Part Number is shown.

Part Number
CB5-13M-S
CB5-20M-S
CB5-2013M-S
Part NumberVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
6 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)
6 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)
6 Day(s) or more Reduced Bore3/4B(20A)[1/2B] 1/2B(15A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type Rc Screws Control Side, Connection Type G Thread Handle Shape Adjustable Length T-shaped Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)