AE3 Type, Ball Valve, Rc Screw x G Screw

AE3 Type, Ball Valve, Rc Screw x G Screw

With an operating temperature range of -15°C to 100°C, it is suitable for piping in natural-refrigerant heat-pump water heaters (EcoCute).

Part Number

Configured Part Number is shown.

Part Number
AE3-13
AE3-13M
AE3-13M-S
AE3-20
AE3-20M
AE3-20M-S
Part NumberVolume DiscountDays to ShipMaterial Ball Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Specifications
6 Day(s) or more [Brass] C3771BEStandard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Regular
6 Day(s) or more [Brass] C3771BE (With plating)Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Regular
6 Day(s) or more [Brass] C3771BE (With plating)Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)JWWA Certification Registration Product
6 Day(s) or more [Brass] C3771BEReduced Bore3/4B(20A)3/4B(20A)Regular
6 Day(s) or more [Brass] C3771BE (With plating)Reduced Bore3/4B(20A)3/4B(20A)Regular
6 Day(s) or more [Brass] C3771BE (With plating)Reduced Bore3/4B(20A)3/4B(20A)JWWA Certification Registration Product

Loading...

  1. 1

Basic Information

Main Body Shape Straight Applicable Fluid Water / Oil Supply Side, Connection Type Rc Screws
Control Side, Connection Type G Thread Handle Shape Standard Butterfly‐Like Handle Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)