AJ Type Ball Valve, AJ1 Type, Ring Joint Type, Copper Tube Connection × G Screw

AJ Type Ball Valve, AJ1 Type, Ring Joint Type, Copper Tube Connection × G Screw

The copper tubing connection uses a nut-tightening mechanism, so technically demanding brazing work is not required. Valve and fitting are integrated, connection parts are less, and space is saved.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AJ1-1213
AJ1-1513
Part NumberVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
6 Day(s) or more 12.7
6 Day(s) or more 15.88

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3604BD Applicable Fluid Water / Oil
Ball Valve Type Standard bore Supply Side, Connection Type Copper Pipe Insertion Control Side, Connection Type G Thread
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Handle Shape Standard Butterfly‐Like Handle Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)