AJ Ball Valve, AJ2 Ring Joint, R Screws x Copper Tube Connection

AJ Ball Valve, AJ2 Ring Joint, R Screws x Copper Tube Connection

[Features]
▪ The copper tubing connection uses a nut-tightening mechanism, so technically demanding brazing work is not required.
▪ Valve and fitting are integrated, there are fewer connectors, and space is saved.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AJ2-1309
AJ2-1312
AJ2-1315
Part NumberVolume DiscountDays to ShipController Side, Plumbing Pipe Dia.
(Ø)
6 Day(s) or more 9.52
6 Day(s) or more 12.7
6 Day(s) or more 15.88

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3604BD Applicable Fluid Water / Oil
Ball Valve Type Standard bore Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A)
Control Side, Connection Type Copper Pipe Insertion Handle Shape Standard Butterfly‐Like Handle Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)