• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

S-Type (Solder) Ball Valve S2 Type Copper Tube Connection × Adapter with Nut

S-Type (Solder) Ball Valve S2 Type Copper Tube Connection × Adapter with Nut

[Features]
· Easy opening and closing operation using a coin, screwdriver, wrench, etc.
· Compact size requires little piping space.
· Since it has no handle, piping and heat retention construction work are easy and malfunctions during usage can be prevented.
· Convenient since the copper tube can be directly brazed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S2-0913
S2-1213
S2-1513
S2-1520
S2-2220
Part NumberVolume DiscountDays to ShipBall Valve Type Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side Naminal Pipe Threads B name (A name)
6 Day(s) or more Full Bore9.52[1/2B] 1/2B(15A)
6 Day(s) or more Full Bore12.7[1/2B] 1/2B(15A)
6 Day(s) or more Standard bore15.88[1/2B] 1/2B(15A)
6 Day(s) or more Standard bore15.883/4B(20A)
6 Day(s) or more Reduced Bore22.223/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Oil
Supply Side, Connection Type Copper Pipe Insertion Control Side, Connection Type Adaptor With Nut (G Screw) Handle Shape Driver Type
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)