Free Ball (Angle) ML6 Type, R Screw × Hose Joint

Free Ball (Angle) ML6 Type, R Screw × Hose Joint

Space-saving piping. Handle position and direction of opening and closing can be freely adjusted depending on your piping needs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML6-0606
ML6-0808
ML6-0809
ML6-1010
Part NumberVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Hose mounting part outside diameter
(φ)
6 Day(s) or more Full Bore1/8B(6A)6
6 Day(s) or more Standard bore1/4B(8A)8
6 Day(s) or more Standard bore1/4B(8A)9
6 Day(s) or more Standard bore3/8B(10A)10.5

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type R Screws Control Side, Connection Type Hose joint Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)