TW, TWS Type Plate Type

TW, TWS Type Plate Type

A luxurious chrome-plated and versatile medium weight caster. Ideal for indoor equipment, appliances, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TW50-P-CHR
TW60-P-CHR
TWS50-P-CHR
TWS60-P-CHR
Part NumberVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Load Category
3 Day(s) or more 106635.01~80.00No805044.539Light Load
3 Day(s) or more 1074.580.01~140.00No1006047.547Medium Load
3 Day(s) or more 106635.01~80.00With Rotation Stopper805044.554Light Load
3 Day(s) or more 1074.580.01~140.00With Rotation Stopper1006047.557Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Wheel Material Nylon Fitting Material SPCC
Mounting Hole Type Round Holes (3 Holes) Mounting Hole Pitch Circular Diameter(mm) 40 Color Silver/Black
Color Cap Silver Body Material Zinc Die Cast/Chrome Plated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)