Double-Lock Joint Long Elbow, with Seat, Tapered Female Thread, WL37 Type

Double-Lock Joint Long Elbow, with Seat, Tapered Female Thread, WL37 Type

Floor finish height: 200 mm. Single-touch connection to resin pipes. The 'double-lock structure' secures to the 'double-seal structure' without risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WL37-1313C-S

 
Part Number
WL37-1313C-S
Part NumberVolume DiscountDays to ShipWorking Temperature Range
(℃)
6 Day(s) or more -20~95

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Long Elbow With Washer Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rc Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 13A(15A)
Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type
Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable Number of Sales Unit 1

Please check the type/dimensions/specifications of the part WL37-1313C-S in the Double-Lock Joint Long Elbow, with Seat, Tapered Female Thread, WL37 Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)