Double-Lock Joint, WL47 Type, Underfloor Adapter, 45° Type

Double-Lock Joint, WL47 Type, Underfloor Adapter, 45° Type

Convenient for connection to waterproof pan integrated with water faucet and for low-lying floors. Resin piping can be joined by single-touch connection. The "double lock structure" ensures a firm fixture and the "double seal structure" dispels any worries about leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WL47-1313-S

 
Part Number
WL47-1313-S
Part NumberVolume DiscountDays to ShipWorking Temperature Range
(℃)
6 Day(s) or more -20~95

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Underfloor Adapter Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rc Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 13A(15A)
Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type
Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable Number of Sales Unit 1

Please check the type/dimensions/specifications of the part WL47-1313-S in the Double-Lock Joint, WL47 Type, Underfloor Adapter, 45° Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)