Double Lock Joint, WL27, Through Wall Inverted Seat, Long Elbow

Double Lock Joint, WL27, Through Wall Inverted Seat, Long Elbow

Useful for wall penetration near a water heater. Resin piping can be joined by single-touch connection. The "double lock structure" provides firm fixing and the "double seal structure" eliminates concerns about leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WL27-1313C-S
WL27-2013C-S
WL27A-2016C-S
WL27C-2016C-S
Part NumberVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Working Temperature Range
(℃)
Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details
6 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)-20~9513A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type
6 Day(s) or more Polyethylene / Polybutene173/4B(20A)-20~9513A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type
6 Day(s) or more Polyethylene21.53/4B(20A)-20~9516APEX (Polyethylene Pipe)PN15M kind-
6 Day(s) or more Polybutene223/4B(20A)-20~9516APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Wall Penetration Reverse Long Elbows Connection Thread Type R
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Specifications JWWA Certification Registration Product
Use of Antifreeze Acceptable Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)