Double-Lock Joint, WL29 Type, Wall Removal Elbow

Double-Lock Joint, WL29 Type, Wall Removal Elbow

Fixed via wall surface. Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WL29-1313C-S
WL29-1313CL-S
Part NumberVolume DiscountDays to ShipWorking Temperature Range
(℃)
Length L1
6 Day(s) or more -20~9541.5
6 Day(s) or more -20~9549.5

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Elbows for Taking out from Wall Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type Rp Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 13A(15A)
Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type
Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)