• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.

Double Lock Joint, WL39 Type, HIVP Conversion Elbow

Double Lock Joint, WL39 Type, HIVP Conversion Elbow

Can connect HIVP (hard impact-resistant polyvinyl chloride piping) and resin piping (crosslinked polyethylene piping/Polybutene piping) for use as water pipes. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WL39-1313C-S

 
Part Number
WL39-1313C-S
Part NumberVolume DiscountDays to ShipWorking Temperature Range
(℃)
6 Day(s) or more -20~95

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube HIVP Conversion Elbows Applicable Tube Material Impact Resistance Hard PVC / Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 18 Applicable Pipe O.D.2 (In the case of different Dia.)(φ) 17 Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 13 Applicable Pipe O.D. 2 (In the case of different Dia.) 13A(15A)
Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type
Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable Number of Sales Unit 1

Please check the type/dimensions/specifications of the part WL39-1313C-S in the Double Lock Joint, WL39 Type, HIVP Conversion Elbow series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)