• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 20:30 24/4/2019 to 3:00 (MYT) 25/4/2019. We apologize for the inconvenience.

Double Lock Joint, WT1 Type, Tees Socket, Made of Bronze

Double Lock Joint, WT1 Type, Tees Socket, Made of Bronze

Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WT1-10C-S
WT1-13C-S
WT1-131013C-S
WT1A-16C-S
WT1A-20C-S
WT1A-161313C-S
WT1A-161316C-S
WT1A-201320C-S
WT1C-16C-S
WT1C-20C-S
WT1C-161313C-S
WT1C-161316C-S
WT1C-201320C-S
Part NumberVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Working Temperature Range
(℃)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Pipe O.D. 3 (In the case of different Dia. In three directions) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details
6 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene / Polybutene13--20~9510A--CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type
6 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene / Polybutene17--20~9513A(15A)--CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type
6 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene / Polybutene1713-20~9513A(15A)10A17(13A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type
6 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene21.5--20~9516A--PEX (Polyethylene Pipe)PN15M kind-
6 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene27--20~9520A--PEX (Polyethylene Pipe)PN15M kind-
6 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.517-20~9516A13A(15A)17(13A)PEX (Polyethylene Pipe)PN15M kind-
6 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.517-20~9516A13A(15A)21.5(16A)PEX (Polyethylene Pipe)PN15M kind-
6 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene2717-20~9520A13A(15A)27(20A)PEX (Polyethylene Pipe)PN15M kind-
6 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polybutene22--20~9516A--PB (Polybutene Pipe)-J Type · Tap Water J Type
6 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polybutene27--20~9520A--PB (Polybutene Pipe)-J Type · Tap Water J Type
6 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2217-20~9516A13A(15A)17(13A)PB (Polybutene Pipe)-J Type · Tap Water J Type
6 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2217-20~9516A13A(15A)22(16A)PB (Polybutene Pipe)-J Type · Tap Water J Type
6 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2717-20~9520A13A(15A)27(20A)PB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Specifications JWWA Certification Registration Product
Use of Antifreeze Acceptable Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)