• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Solar Water Heater Fitting, Polyethylene Pipe Joint, Socket

Solar Water Heater Fitting, Polyethylene Pipe Joint, Socket

A variety of JIS standard fittings and tubing parts are available. Solar Water Heater Fitting, Polyethylene Pipe Joint, Socket from Onda MFG, a company with a proven record in Japan.
• Material: C3604BD
• Applicable fluids: hot and cold water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SR-840
SR-845
SR-940
Part NumberVolume DiscountDays to ShipApplicable Possible Polyethylene Pipe Details
5 Day(s) or more One kind for tap water
5 Day(s) or more Two kinds for tap water
5 Day(s) or more General Use 1 Type

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Fluid Hot / cold water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Socket Applicable Tube Material Polyethylene
Applicable Pipe O.D.1(φ) 21.5 Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 13A(15A)
Applicable Resin Pipe Distinction PEX (Polyethylene Pipe) Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)