(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Circulation Port "Circulation King", Non-Polarized Circulation Port, JS1 Type, Fitting Set

Circulation Port "Circulation King", Non-Polarized Circulation Port, JS1 Type, Fitting Set

A set including the JS1 type non-polarized circulation port and two adapters with nuts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JSS2-L10
JSS2-L13
JSS2-S10
JSS2-S13
Part NumberVolume DiscountDays to ShipApplicable Resin Pipe Nominal Diameter Main Body Shape
5 Day(s) or more 10AAngle
5 Day(s) or more 13A(15A)Angle
5 Day(s) or more 10AStraight
5 Day(s) or more 13A(15A)Straight

Loading...

  1. 1

Basic Information

Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)