• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Cabinet Hinge Left and Right VF【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
VF-087
VF-088
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Material Main Body Surface Treatment Width
(mm)
Finish Hole diameter
(φ mm)

2 Pieces Per Package

3 Day(s) or more 46[Steel] IronGlossy Chromate66Bright Chromate Plating3.8

2 Pieces Per Package

3 Day(s) or more 51[Stainless Steel] SUS430Buffing67Buff Polishing4

Loading...

  1. 1

Basic Information

Main Body Type Pivot Shape Operating Environment Standard Additional Function No
Size axb 48×46 Accessories (Screws or Nails)(mm) 2.7×16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)