Polyvinylidene Fluoride (PVDF)/Flat Head Screw

Polyvinylidene Fluoride (PVDF)/Flat Head Screw
  • On Sale Till 31/07/2018

Excels in chemical resistance and weatherproofing. Continuous operating temperature of 150℃. Flammable UL94, V-0

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PVDF/FH-M3-L6
PVDF/FH-M3-L8
PVDF/FH-M3-L10
PVDF/FH-M3-L12
PVDF/FH-M3-L15
PVDF/FH-M3-L16
PVDF/FH-M3-L20
PVDF/FH-M3-L25
PVDF/FH-M4-L6
PVDF/FH-M4-L8
PVDF/FH-M4-L10
PVDF/FH-M4-L12
PVDF/FH-M4-L15
PVDF/FH-M4-L16
PVDF/FH-M4-L20
PVDF/FH-M4-L25
PVDF/FH-M5-L10
PVDF/FH-M5-L12
PVDF/FH-M5-L15
PVDF/FH-M5-L16
PVDF/FH-M5-L20
PVDF/FH-M5-L25
Part NumberVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D
3 Day(s) or more 6360.56
3 Day(s) or more 6380.56
3 Day(s) or more 63100.56
3 Day(s) or more 63120.56
3 Day(s) or more 63150.56
3 Day(s) or more 63160.56
3 Day(s) or more 63200.56
3 Day(s) or more 63250.56
3 Day(s) or more 6460.78
3 Day(s) or more 6480.78
3 Day(s) or more 64100.78
3 Day(s) or more 64120.78
3 Day(s) or more 64150.78
3 Day(s) or more 64160.78
3 Day(s) or more 64200.78
3 Day(s) or more 64250.78
3 Day(s) or more 65100.810
3 Day(s) or more 65120.810
3 Day(s) or more 65150.810
3 Day(s) or more 65160.810
3 Day(s) or more 65200.810
3 Day(s) or more 65250.810

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PVDF

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)