• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Conpure anti-bacteria air dryer

Conpure anti-bacteria air dryer

Removes moisture, oil droplets, dust and other particulate contaminants from air compressors to discharge clean air

[Features]
· Compressed air inside air compressors contains water, oil and various contaminants such as dust, bacteria, fungus, ultra fine particles, as well as odors.
· This device eliminates these contaminants to supply clean air.
· The electromagnetic drain trap ensures that there is no remnant

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D22C-MG-1

Part Number
D22C-MG-1
Part NumberVolume DiscountDays to Ship
23 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Dryer Unit Method Refrigerating type Shape Unit
Unit Combination Air Filters + Dryer Outlet Open Air Pressure Dew-point(℃) -17 Bacteria Elimination Performance LRV≧7
Micro Mist Filter Filtration Performance 0.01μm

Please check the type/dimensions/specifications of the part D22C-MG-1 in the Conpure anti-bacteria air dryer series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)