Low Floor Type, High Load Casters 700 BH (Blickle)

Low Floor Type, High Load Casters 700 BH (Blickle)

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BH-GSPO-80K
BH-GSPO-100K-1
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Wheel Diameter
(Ø)
Application Load Category
6 Day(s) or more 12080OA equipment, information and communication equipmentHeavy Load
2 Day(s) or more 140100OA equipment, information and communication equipmentHeavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Load Range(daN) 485.01~750.00 Stopper (Detail) No
Allowable Load(daN) 686 Wheel Material Cast Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance
Fitting Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch Length(mm) 80
Mounting Hole Pitch Width(mm) 60 Mounting Seat(mm) 100 Mounting Seat Width(mm) 85
Rim Width(mm) 40 Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Detailed Wheel Specifications With Bearing Wheel color White Floor Protection No Floor Protection
Bearing Radial ball bearings

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)