Buffer Spring Caster Ⅱ BSFN-GTH (Blickle Company)

Buffer Spring Caster Ⅱ BSFN-GTH (Blickle Company)

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BSFN-GTH-160K
BSFN-GTH-200K
BSFN-GTH-252K
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Application Load Category Metal Fitting Color (Finish)
7 Day(s) or more 245~220320.01~485.00392Slotted Holes10575(80)14011016050Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities[Ultra Heavy Load] Ultra Heavy LoadChromate Plating
52 Day(s) or more 265~240485.01~750.00490Slotted Holes10575(80)14011020050Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities[Ultra Heavy Load] Ultra Heavy LoadChromate Plating
7 Day(s) or more 370~325750.01~882Round hole16012020016025280Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities[Ultra Heavy Load] Ultra Heavy LoadSilver Paint

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Properties Quiet Stopper (Detail) No
Wheel Material Urethane Wheel Characteristics Abrasion Resistance / Oil Resistance Fitting Material Steel
Specifications Integrated Wheel (Towing at 10 km/h or slower) Detailed Wheel Specifications (Core: cast iron) high elasticity and shock resistance Wheel color Yellow
Floor Protection No Floor Protection Bearing Radial ball bearings

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)