Plastic Twin Wheel Caster, LKDB (Blickle)

Plastic Twin Wheel Caster, LKDB (Blickle)

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Operation is easy and noise generation is minimal since both traveling resistance and swivel resistance are low.
· The main body and the wheel core are made of reinforced nylon that is strong against shock.
· The wheel is made of a thermoplastic polyurethane that protects the floor and does not easily leave traces.
· Two colors, black and gray, are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LKDB-PUA-50G
LKDB-PUA-50G-ELS
LKDB-PUA-50G-ELS-RA
LKDB-PUA-50G-RA
LKDB-PUA-75G
LKDB-PUA-75G-ELS
LKDB-PUA-75G-ELS-RA
LKDB-PUA-75G-RA
LKDB-PUA-100G
LKDB-PUA-100G-ELS
LKDB-PUA-100G-ELS-RA
LKDB-PUA-100G-RA
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Application Load Category Eccentricity
(mm)
7 Day(s) or more 6135.01~80.00No49M85012X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load20
7 Day(s) or more 6135.01~80.00No49M85012X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load20
7 Day(s) or more 6135.01~80.00[With Rotation Stopper] Screw-In with Stopper49M85012X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load20
7 Day(s) or more 6135.01~80.00[With Rotation Stopper] Screw-In with Stopper49M85012X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load20
7 Day(s) or more 8335.01~80.00No73M107515X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load24
7 Day(s) or more 8335.01~80.00No73M107515X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load24
7 Day(s) or more 8335.01~80.00[With Rotation Stopper] Screw-In with Stopper73M107515X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load24
7 Day(s) or more 8335.01~80.00[With Rotation Stopper] Screw-In with Stopper73M107515X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load24
7 Day(s) or more 12080.01~140.00No107[M12] M1210019X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load33
7 Day(s) or more 12080.01~140.00No107[M12] M1210019X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load33
7 Day(s) or more 12080.01~140.00[With Rotation Stopper] Screw-In with Stopper107[M12] M1210019X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load33
7 Day(s) or more 12080.01~140.00[With Rotation Stopper] Screw-In with Stopper107[M12] M1210019X2Commercial Facilities Display / Streamlining of Logistics, Hand TruckLight Load33

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Plastic / Dual Wheels Properties Quiet Wheel Material Urethane
Wheel Characteristics No Fitting Material Steel Metal Fitting Color (Finish) Black
Specifications The wheels on earth Detailed Wheel Specifications (Core: Reinforced Nylon) Wheel color Black
Floor Protection With floor protection Wheel locality Made in Germany Bearing NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)