AI Pneumatic (Ribbed Pattern)

Part Number

Configured Part Number is shown.

AI 6 1/2-2X4

 
Part Number
AI 6 1/2-2X4
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber (SBR) Wheel Outer Dia.(Ø) 166
Width of Wheel(mm) 52 Hole Diameter(Ø) 20 Width of Hub(mm) 81
Bearing Available Core Steel SPHC-P Bearing details Pressed-in Bearings
Max. Allowable Load(N) 680 Tire width(mm) 52 Wheel Type Single Wheel

Please check the type/dimensions/specifications of the part AI 6 1/2-2X4 in the AI Pneumatic (Ribbed Pattern) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)