Double Lock Joint, WHS1 Type Header Set

Double Lock Joint, WHS1 Type Header Set

Integrated double lock joint for single-action resin pipe connections. A set featuring the WH type header, RHH heat insulating materials, and end caps. Plug not included. Order separately.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WHS1-2002-10-S
WHS1-2002-13-S
WHS1-2003-10-S
WHS1-2003-13-S
WHS1-2004-10-S
WHS1-2004-13-S
WHS1-2005-10-S
WHS1-2005-13-S
WHS1-2006-10-S
WHS1-2006-13-S
WHS1-2007-10-S
WHS1-2007-13-S
Part NumberVolume DiscountDays to ShipThe Number of Branch OUT Side, Nominal Diameter of Applicable Pipe, Second Port
5 Day(s) or more 210A
5 Day(s) or more 2[13A] 13A(15A)
5 Day(s) or more 310A
5 Day(s) or more 3[13A] 13A(15A)
5 Day(s) or more 410A
5 Day(s) or more 4[13A] 13A(15A)
5 Day(s) or more 510A
5 Day(s) or more 5[13A] 13A(15A)
5 Day(s) or more 610A
5 Day(s) or more 6[13A] 13A(15A)
5 Day(s) or more 710A
5 Day(s) or more 7[13A] 13A(15A)

Loading...

  1. 1

Basic Information

Type Piping Manifold+Heat Insulating Material Pipe Opening Type fixation Material Bronze (CAC406C)
IN Side, Type of Pipe Connection Rc Screws OUT Side, Type of Pipe Connection Rc Screws OUT Side, Type of Branch Connection Double-Lock
IN Side, Nominal Designation of Thread Denomination B (Denomination A) 3/4B(20A) OUT Side, Nominal Designation of Thread Denomination B (Denomination A) 3/4B(20A) Heat-Retention Material Thickness 15mm
JWWA Certificated Available Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)