Rubber FF Packing NBR

Brand :
AKITSU INDUSTRY
Caution
Product Description
This gasket (packing) is compatible with JIS standard for Nitrile Rubber (NBR) materials. The sizes available are from 10 A to 450 A.
[Nominal diameter] 10A, 15A, 20A, 25A, 32A, 40A, 50A, 65A, 80A, 90A, 100A, 125A, 150A, 175A, 200A, 225A, 250A, 300A, 350A, 400A, 450A
[JIS flange standard] 10K
[Thickness] 3 mm