Pillow-Type Unit, Cylindrical-Bore Type With Set Screws, BLLP Type

Pillow-Type Unit, Cylindrical-Bore Type With Set Screws, BLLP Type

The lightest bearing box of the cast iron pillow-type unit series, with an integrated structure that combines ball bearings with rubber seals and is suitable for a transmission shaft with a relatively light load and medium to low speed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BLLP1J
BLLP2J
BLLP3J
BLLP4J
BLLP5J
BLLP6J
BLLP7J
Part NumberVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
Quote 101230.29.554.8
Quote 101530.29.554.8
Quote 101730.29.554.8
Quote 102033.312.86.6
Quote 102536.5147.9
Quote 103042.919.611.3
Quote 103547.625.915.4

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow unit Unit Body Material Cast iron made
Type of Pillow Blocks Standard Rolling Element Material Stainless Steel Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)