Bearing Unit, Tapered-Hole Type With Adapter (UKC+H Type / UKFL+H Type / UKFC+H Type)

Bearing Unit, Tapered-Hole Type With Adapter (UKC+H Type / UKFL+H Type / UKFC+H Type)

Combines bearings with a cylindrical bearing box made of cast iron with the outer diameter surface given a grinding finish. The entire unit can be used in the same way as a general bearing, and it is suitable for a transmission shaft that expands and contracts.

(i)Caution

  • UKC+H/UKFL+H/UKFC+H products come with an adapter.
     The product image is a representative image of a standalone bearing unit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UKC205+H2305X
UKC206+H2306X
UKC207+H2307X
UKC208+H2308X
UKC209+H2309X
UKC210+H2310X
UKC211+H2311X
UKC212+H2312X
UKC213+H2313X
UKC305+H2305X
UKC306+H2306X
UKC307+H2307X
UKC308+H2308X
UKC309+H2309X
UKC310+H2310X
UKC311+H2311X
UKC312+H2312X
UKC313+H2313X
UKC315+H2315X
UKC316+H2316X
UKC317+H2317X
UKC318+H2318X
UKC319+H2319X
UKC320+H2320X
UKC322+H2322X
UKC324+H2324X
UKC326+H2326X
UKC328+H2328X
Part NumberVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
Quote 102080147.9
Quote 10258519.611.3
Quote 10309025.915.4
Quote 103510029.317.9
3 Day(s) or more 10401103320.5
Quote 104512035.523.2
Quote 10501254329.4
Quote 105513052.536.1
Quote 106014057.540
Quote 10209021.310.9
Quote 102510026.815
Quote 103011033.519.2
Quote 103512040.523.9
Quote 104013051.529.5
Quote 104514061.538.2
Quote 105015071.544.8
Quote 105516081.552
Quote 106017092.559.7
Quote 106519011476.9
Quote 107020012386.4
Quote 107521513296.5
Quote 1080225143107.2
Quote 1085240153118.4
Quote 1090260173140.4
Quote 10100300205178.8
Quote 10110320207184.8
Quote 10115340229214.3
Quote 10125360255246

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Unit Body Material Cast iron made Type of Pillow Blocks Standard
Rolling Element Material Stainless Steel Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)