Pillow type unit, cylindrical bore type with stainless steel series set screw, MUCP type

Pillow type unit, cylindrical bore type with stainless steel series set screw, MUCP type

[Features]
· Both the bearing and the bearing box are made of corrosion-resistant stainless steel, making the product suitable for use with machinery that doesn't handle rust well.
· Deep groove shaped internal structure: The bearing interior is identical to the deep groove ball bearing structure of the 6200 and 6300 shape. For this reason, it can support both radial and axial loads and is also low noise.
· Bearing and bearing box compatibility: Because the bearing and bearing box have mutual compatibility, the bearing can be replaced on its own as necessary, which is extremely convenient.
· Easy handling: The insert bearing unit is an integrated combination of a bearing and bearing box. The bearing is preloaded with an appropriate quantity of high quality grease, so the unit can be operating immediately as is by just mounting it on the shaft. As a result, there is no concern of contaminants and other materials entering the bearing during handling, dramatically reducing upkeep and preventing trouble during mounting before it occurs.
· Simple mounting to the shaft: The insert bearing unit can be mounted to the shaft on the side of the inner ring with the two included hex socket head set screws, to the inner ring using the included mounting adapter for the tapered hole in the inner diameter, or mounted with the included eccentric wheel. All of these methods are simple procedures, and the shaft machining is also easy.

Part Number

Configured Part Number is shown.

MUCP205

Part Number
MUCP205
Part NumberVolume DiscountDays to ShipRoHS
2 Day(s) or more 10

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow unit Shaft Dia. (mm)(Ø) 25
Unit Body Material Stainless Steel Type of Insert Bearing Cylindrical Bore Shape with Set Screw Type of Pillow Blocks Standard
Rolling Element Material Stainless Steel H(mm) 36.5 Surface Treatment No
Basic Load Rating Cr(KN) 11.9 Basic Load Rating Cor(KN) 6.3

Please check the type/dimensions/specifications of the part MUCP205 in the Pillow type unit, cylindrical bore type with stainless steel series set screw, MUCP type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)