(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

Square flange type unit, cylindrical bore type with stainless steel series set screw, MUCF type

Square flange type unit, cylindrical bore type with stainless steel series set screw, MUCF type

[Features]
· Both the bearing and the bearing box are made of corrosion-resistant stainless steel, making the product suitable for use with machinery that doesn't handle rust well.

Part Number

Configured Part Number is shown.

MUCF206

Part Number
MUCF206
Part NumberVolume DiscountDays to ShipRoHS
4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Square flange shape unit Shaft Dia. (mm)(Ø) 30
Unit Body Material Stainless Steel Type of Insert Bearing Cylindrical Bore Shape with Set Screw Type of Pillow Blocks Standard
Rolling Element Material Stainless Steel Surface Treatment No Basic Load Rating Cr(KN) 16.7
Basic Load Rating Cor(KN) 9

Please check the type/dimensions/specifications of the part MUCF206 in the Square flange type unit, cylindrical bore type with stainless steel series set screw, MUCF type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)