Pillow-Type Unit, Stainless Steel Series, MUCPA Type

Pillow-Type Unit, Stainless Steel Series, MUCPA Type

Both the bearing and the bearing box are made of corrosion-resistant stainless steel, making the product suitable for use with machinery vulnerable to rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MUCPA201
MUCPA202
MUCPA203
MUCPA204
MUCPA205
MUCPA206
Part NumberVolume DiscountDays to ShipRoHSBearing Unit, Type Shaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
Quote 10Pillow unit1230.210.95.3
Quote 10Pillow unit1530.210.95.3
Quote 10Pillow unit1730.210.95.3
Quote 10Pillow unit2030.210.95.3
Quote 10Pillow unit2536.511.96.3
Quote 10Round Flange Type Unit With Spigot Joint3042.916.79

Loading...

  1. 1
 

Basic Information

Unit, Type Insert Bearing Unit Unit Body Material Stainless Steel Type of Insert Bearing Cylindrical Bore Shape with Set Screw
Type of Pillow Blocks Standard Rolling Element Material Stainless Steel Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)