Rhombus Flange Unit, Aluminum Series, Cylindrical Hole Shape with Set Screw, MUCAFL Type

Rhombus Flange Unit, Aluminum Series, Cylindrical Hole Shape with Set Screw, MUCAFL Type

[Features]
· The stainless steel bearing is inserted into an aluminum alloy bearing box for weight reduction. Has especially strong corrosion-resistant properties, and includes a steel plate cover for dust and moisture proof effects.

Part Number

Configured Part Number is shown.

Part Number
MUCAFL201J
MUCAFL202J
MUCAFL203J
MUCAFL204J
MUCAFL205J
MUCAFL206J
MUCAFL207J
MUCAFL208J
Part NumberVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
Quote 101211310.95.3
Quote 101511310.95.3
Quote 101711310.95.3
Quote 102011310.95.3
Quote 102513011.96.3
Quote 103014816.79
Quote 10351612212.3
Quote 104017524.914.3

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Unit Body Material Aluminum
Type of Insert Bearing Cylindrical Bore Shape with Set Screw Type of Pillow Blocks Lightweight Rolling Element Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)