Pillow-Shaped Unit, Cylindrical Hole Shape with Set Screw, MBPPL200BGA-FD Type

Pillow-Shaped Unit, Cylindrical Hole Shape with Set Screw, MBPPL200BGA-FD Type

[Features]
· The stainless steel bearing is inserted into a thermoplastic polyester resin bearing box, creating a lightweight, corrosion-resistant, hygienic product. Appropriate for use with food manufacturing machinery.

Part Number

Configured Part Number is shown.

Part Number
MBFPL204BGA-FD
MBFPL205BGA-FD
MBFPL206BGA-FD
MBFPL207BGA-FD
MBFPL208BGA-FD
MBNFL204BGA-FD
MBNFL205BGA-FD
MBNFL206BGA-FD
MBNFL207BGA-FD
MBNFL208BGA-FD
MBPPL204BGA-FD
MBPPL205BGA-FD
MBPPL206BGA-FD
MBPPL207BGA-FD
MBPPL208BGA-FD
Part NumberVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
Quote 1020-10.95.3
Quote 1025-11.96.3
Quote 1030-16.79
Quote 1035-2212.3
Quote 1040-24.914.3
Quote 102011310.95.3
Quote 102513011.96.3
Quote 103014816.79
Quote 10351632212.3
Quote 104017524.914.3
Quote 102033.310.95.3
Quote 102536.511.96.3
Quote 103042.916.79
Quote 103547.62212.3
Quote 104049.224.914.3

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow unit Unit Body Material Plastic
Type of Insert Bearing Cylindrical Bore Shape with Set Screw Type of Pillow Blocks Lightweight Rolling Element Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)