Take up type unit, cylindrical bore type with stainless steel series set screw, MUCT type

Take up type unit, cylindrical bore type with stainless steel series set screw, MUCT type

[Features]
· Can be used for belt and chain adjustments in areas where free movement of the axis is required.
· In addition, since both the bearing and the bearing box are made of corrosion-resistant stainless steel, the product is also suitable for use with machinery and spaces that don't handle rust well.

Part Number

Configured Part Number is shown.

Part Number
MUCT201
MUCT202
MUCT203
MUCT204
MUCT206
MUCT207
MUCT209
MUCT210
Part NumberVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
Quote 10128910.95.3
Quote 10158910.95.3
Quote 10178910.95.3
Quote 10208910.95.3
Quote 103010216.79
Quote 10351022212.3
Quote 104511728.116.4
Quote 105011730.218.6

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Take-up type unit Unit Body Material Stainless Steel
Type of Insert Bearing Cylindrical Bore Shape with Set Screw Type of Pillow Blocks Standard Rolling Element Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)