O-Ring Set OR8020 Portable Set

O-Ring Set OR8020 Portable Set

Portable O-ring set suitable for on-site repairs and maintenance.

[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.

Part Number

Configured Part Number is shown.

Part Number
OR8020-1A
OR8020-1B
OR8020-4D
Part NumberVolume DiscountDays to ShipMaterial Code JIS Rubber Material
52 Day(s) or more A Type ANBR70°
52 Day(s) or more A Type BNBR90°
52 Day(s) or more Class 4 DFluorine 70°

Loading...

  1. 1

Basic Information

Type For fixing G Application Set for Carrying Content G-3~G-40

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)