Communication unit of sensor E3NW-ECT

Communication unit of sensor E3NW-ECT

[Features]
· Regarding this new generation sensor network unit the site changes [dynamically] from introduction to start-up and operation.
· Sensor communication unit + achieved low initial cost even in distribution arrangement with dispersion unit (PAT.P).
· ON/OFF superior signal and detected amount PLC send without programming.
· Reads threshold values and setting contents of each function, and also can perform operations such as writing and teaching
· For wire saving, connect the communication cable to power source and slide the amplifier from the side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E3NW-ECT

 
Part Number
E3NW-ECT
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Types Sensor communication unit Communication Method EtherCAT Connectible sensor (amplifier unit) E3NX-FA0/E3NC-LA0/E3NC-SA0
Communication protocol Ether CAT dedicated protocol Transmission Speed 100Mbps Maximum number of sensor connection number(Units) 30
Maximum number of dispersion units connected(Units) 8 Function - Code Length(mm) -
Maximum size width (W)(mm) 41 Maximum size height (H)(mm) 105.1

Please check the type/dimensions/specifications of the part E3NW-ECT in the Communication unit of sensor E3NW-ECT series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)