(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 26/1/2020 to 6:30 (MYT) 27/1/2020. We apologize for the inconvenience.

FK Fitting 20K, Reducing Elbow

FK Fitting 20K, Reducing Elbow

Coated fitting for fire extinguishing piping. For wet areas, such as underground pipes, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

20KFK-RL-4X21/2B

Part Number
20KFK-RL-4X21/2B
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Nominal of Thread M1 4B(100A) Nominal of Thread M2 2 1/2B(65A) Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Max. Operating Pressure(MPa) 6.9 Applicable Fluid Water
Surface Treatment Polyethylene-Based Resin Outer Surface Coating Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Please check the type/dimensions/specifications of the part 20KFK-RL-4X21/2B in the FK Fitting 20K, Reducing Elbow series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)