Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Reducing Elbow with Water Faucet Base

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Reducing Elbow with Water Faucet Base

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

Part Number

Configured Part Number is shown.

RCF-KZ-ZWDL-3/4X1/2B

Part Number
RCF-KZ-ZWDL-3/4X1/2B
Part NumberVolume DiscountDays to ShipRoHSOperating Temperature Range
(°C)
4 Day(s) or more 60~40

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Elbow with Sink
Material STPG370(SCH40) Nominal of Thread M1 3/4B(20A) Nominal of Thread M2 1/2B(15A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Blue Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Please check the type/dimensions/specifications of the part RCF-KZ-ZWDL-3/4X1/2B in the Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Reducing Elbow with Water Faucet Base series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)