Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, B Type Female Male Socket (Bronze)

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, B Type Female Male Socket (Bronze)

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

Part Number

Configured Part Number is shown.

Part Number
RCF-K-BX-1/2B
RCF-K-BX-1B
RCF-K-BX-2B
RCF-K-BX-3/4B
RCF-K-BX-11/2B
RCF-K-BX-11/4B
Part NumberVolume DiscountDays to ShipRoHSNominal of Thread M1 Nominal of Thread M2 Operating Temperature Range
(°C)
4 Day(s) or more 61/2B(15A)1/2B(15A)0~40
4 Day(s) or more 61B(25A)1B(25A)0~40
4 Day(s) or more 62B(50A)2B(50A)0~40
4 Day(s) or more 63/4B(20A)3/4B(20A)0~40
4 Day(s) or more 61 1/2B(40A)1 1/2B(40A)0~40
4 Day(s) or more 61 1/4B(32A)1 1/4B(32A)0~40

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female Male Sockets
Material Bronze Connection Thread Type M1 Rc Connection Thread Type M2 R
Max. Operating Pressure(MPa) 1 Applicable Fluid Water Surface Treatment Blue Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)