Pipe-End Anticorrosion Fitting, RCF-K-Type, Standard Product, Elbow

Pipe-End Anticorrosion Fitting, RCF-K-Type, Standard Product, Elbow

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

Part Number

Configured Part Number is shown.

Part Number
RCF-K-L-1/2B
RCF-K-L-1B
RCF-K-L-2B
RCF-K-L-3/4B
RCF-K-L-3B
RCF-K-L-4B
RCF-K-L-5B
RCF-K-L-6B
RCF-K-L-11/2B
RCF-K-L-11/4B
RCF-K-L-21/2B
Part NumberVolume DiscountDays to ShipRoHSNominal of Thread M1 Operating Temperature Range
(°C)
3 Day(s) or more 61/2B(15A)0~40
3 Day(s) or more 61B(25A)0~40
3 Day(s) or more 62B(50A)0~40
3 Day(s) or more 63/4B(20A)0~40
3 Day(s) or more 63B(80A)0~40
3 Day(s) or more 64B(100A)0~40
3 Day(s) or more 65B(125A)0~40
3 Day(s) or more 66B(150A)0~40
3 Day(s) or more 61 1/2B(40A)0~40
3 Day(s) or more 61 1/4B(32A)0~40
3 Day(s) or more 62 1/2B(65A)0~40

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Elbow
Material STPG370(SCH40) Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Blue Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)