KOMA SUS FIT, Take Up Type, for Water Faucets, Shoulder Seat Elbow, UWTL

KOMA SUS FIT, Take Up Type, for Water Faucets, Shoulder Seat Elbow, UWTL

A pipe-expanding mechanical fitting that uses a dedicated pipe expander for high load bearing capacity.

Part Number

Configured Part Number is shown.

KSF-UWTL-13SUX1/2B

Part Number
KSF-UWTL-13SUX1/2B
Part NumberVolume DiscountDays to ShipRoHSOperating Temperature Range
(°C)
3 Day(s) or more 60~80

Loading...

  1. 1

Basic Information

Type Fitting Material SCS13 Applicable Fluid Water
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Upper Taken Type Elbow With Shoulder Seat For Hydrant Material of Applicable Pipe Stainless Steel
Applicable Pipe O.D.(Ø) 15.88 Connection Thread Type Rp Nominal of Thread (B) 1/2
Max. Operating Pressure(MPa) 2 Surface Treatment No Applicable Pipe Nominal diameter (Su) 13

Please check the type/dimensions/specifications of the part KSF-UWTL-13SUX1/2B in the KOMA SUS FIT, Take Up Type, for Water Faucets, Shoulder Seat Elbow, UWTL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)